Burleigh® » Products
Burleigh® PCS-500 Mounts
Burleigh® PCS-500 Microscope Mounts are available to mount on to the most popular inverted microscopes. They are engineered to provide maximum stability as well as flexibility to meet the most demanding application needs.
ISO 9001:2000 Registration
- » Features & Benefits
- » Model List
Features |
Benefits |
| Flat mounting surfaces with standard tapped holes | Easy mounting and integration |
| Stackable stages | Applicable to multi-axis systems |
Burleigh® PCS-500 Mounts
| Model | Description | Illustration |
| PCS-500-11 | Mount for the Olympus IMT-2 | ![]() |
| PCS-500-12 | Mount for the Nikon Diaphot TMD | ![]() |
| PCS-500-13 | Mount for the Zeiss Axiovert with fixed stage | ![]() |
| PCS-500-14 | Mount for the Nikon Diaphot 200/300 and Eclipse TE 200/300 |
![]() |
| PCS-500-15 | Two-Sided mount for the Nikon Diaphot 200/300 and Eclipse TE 200/300 | ![]() |
| PCS-500-16A | Mount for the Zeiss Axiovert 100 | ![]() |
| PCS-500-17 | Mount for the Olympus IX50/IX70 | ![]() |
| PCS-500-18A | Mount for the Leica DMIRB/E | ![]() |
| PCS-500-19 | Mount for the Zeiss Axiovert 25 | ![]() |
| PCS-500-20 | Mount for the Zeiss Axiovert 200 | ![]() |
| PCS-500-21 | Mount for the Nikon TE2000 | ![]() |
| PCS-500-22 | Two-Sided mount for the Nikon TE2000 | ![]() |
| PCS-500-23 | Mount for the Olympus IX51/IX71 | ![]() |
| PCS-500-PP11 | Universal Post & Platform Mount with magnetic base | ![]() |
| PCS-500-PP12 | Universal Post and Platform Mount without a magnetic base | ![]() |





















