Microscope Mounting Solutions
A stable and convenient microscope mounting method is critical for maximum productivity. Our Burleigh® microscope mountings are available for many of the most popular fixed stage and upright inverted microscopes.
Burleigh® Gibraltar® Platform and X-Y Stage
The Burleigh® Gibraltar® Platform and X-Y Stage provides a complete solution for fixed stage upright microscopes allowing smooth and precise motion between fields of view without disturbing an established patch. The open design of the elevated platform allows manipulators, chambers, and other instruments to be installed with optimum mechanical and thermal stability. Learn More
Inverted Microscope Mounts
The Burleigh® PCS-500 Microscope Mounts are available to mount on the most popular inverted microscopes. The Mounting Kits have been engineered to provide maximum stability as well as flexibility to meet the most demanding applications. Learn More
Universal Microscope Mount
For a non-microscope-specific mounting solution the Universal Post and Platform is ideal. This universal mount is the ultimate in flexibility. Available with magnetic base for quick and easy positioning.