Site Map

Burleigh® » Applications

Cultured Cells

Cultured cells or cells in a monolayer are most often viewed using an inverted microscope. In these instances, the best manipulator is one that has orthogonal axes in XYZ and can provide a steep angle for the tip. For this application, the Burleigh® PCS-6000 Piezoelectric micromanipulator is the recommended product.

Burleigh® PCS-500 Mount fixes directly to your inverted microscope allowing the standard microscope XY stage to move freely beneath it while supporting the Burleigh® PCS-6200 manipulator in the cultured slice configuration (C-configuration). For longer piezo travel we also offer the Burleigh® PCS-6300 and Burleigh® PCS-6400 models.

In general, the recommended equipment configuration for cultured cell recording would be:

For Dual applications, Dual-sided Burleigh® PCS-500 Mounts and Burleigh® PCS-6200-C micromanipulator
options are available.

Burleigh® PCS-6200-C

Features Benefits
25mm of motorized motion in three linear axes Coarse positioning without touching the manipulator
150 µm of piezo motion in all three axes Piezo motion provides ultra smooth positioning, essentially turning finger movements into nanometer precision
Drift specification of better than 1 µm per hour Stable patching, providing results faster and with less frustration
Easy tip exchange made possible by two rotary stages with adjustable stops Tip exchange can be accomplished rapidly and easily, in some cases saving as much as 90 minutes of recording time per day
XYZ axis Position the tip over the cell with X and Y and patch using the Z-axis
Two year warranty Peace of mind